您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Sound attenuator (reducer) flanges 2000 - HoKa Sound attenuator (reducer) with flanges, length 2000 mm
Funken
Ventilation fittings
Sound attenuator
Powered by
CAD模型選擇
{funken/hoka/rohrschalldaempfer/rohrschalldaempfer_flansch_2000_asmtab.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 140-355 - 10000531(LOD=M-300)},{CNSORDERNO=10000531},{CNSPRICE=476.60},{CNSMASSEXACT=0},{DA1=140},{DA2=355},{L=2200},{MCODE=3.rs2:0140.2000.355},{ART=HoKa PP Rohrschalldämpfer mit Flansch Ø 140/355 mm Kulissenlänge 2000 mm},{ARTE=HoKa PP silencer with flanges Ø 140/355 mm - length 2000 mm},{ARTF=HoKa PP amortisseur phonique Ø 140/355 mm avec bride - longueur 2000 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{PPATH=assemblies/rohrschalldaempfer_flansch_2000_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10016575
HoKa PVC sound attenuator...
PVC
RAL 7011
140
355
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016619
HoKa PVC sound attenuator...
PVC
RAL 7011
160
355
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007716
HoKa PVC sound attenuator...
PVC
RAL 7011
180
400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015612
HoKa PVC sound attenuator...
PVC
RAL 7011
200
400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015613
HoKa PVC sound attenuator...
PVC
RAL 7011
225
450
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015893
HoKa PVC sound attenuator...
PVC
RAL 7011
250
450
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013715
HoKa PVC sound attenuator...
PVC
RAL 7011
280
500
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015433
HoKa PVC sound attenuator...
PVC
RAL 7011
315
500
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014204
HoKa PVC sound attenuator...
PVC
RAL 7011
355
500
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016648
HoKa PVC sound attenuator...
PVC
RAL 7011
400
600
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016118
HoKa PVC sound attenuator...
PVC
RAL 7011
450
700
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016119
HoKa PVC sound attenuator...
PVC
RAL 7011
500
700
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000366
HoKa PVC sound attenuator...
PVC
RAL 7011
600
800
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000429
HoKa PVC sound attenuator...
PVC
RAL 7011
700
900
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000430
HoKa PVC sound attenuator...
PVC
RAL 7011
800
1000
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000431
HoKa PVC sound attenuator...
PVC
RAL 7011
900
1100
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000432
HoKa PVC sound attenuator...
PVC
RAL 7011
1000
1200
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000658
HoKa PVC sound attenuator...
PVC
RAL 7011
1200
1400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000659
HoKa PVC sound attenuator...
PVC
RAL 7011
1250
1400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10002590
HoKa PE sound attenuator ...
PE
black
140
355
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003008
HoKa PE sound attenuator ...
PE
black
160
355
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003009
HoKa PE sound attenuator ...
PE
black
180
400
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003076
HoKa PE sound attenuator ...
PE
black
200
400
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003474
HoKa PE sound attenuator ...
PE
black
225
450
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003475
HoKa PE sound attenuator ...
PE
black
250
450
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處